HUBBELL CANADA
Image of KLU125TP KLU125TP, Copper Terminal, Offset Tongue, 1 Hole, 2-1/0 AWG (Str), 1/4" Stud, 1 Screw, Tin Plated

KLU125TP, Copper Terminal, Offset Tongue, 1 Hole, 2-1/0 AWG (Str), 1/4" Stud, 1 Screw, Tin Plated

Brand: Burndy

Catalog ID: KLU125TP

SCRULUG™ Mechanical Offset Tongue Terminal for Copper Cable; 1-Hole; Accommodates: #2 - 1/0 AWG Str; 1/4" Stud; 1.99" Length.

  • Range-taking design reduces SKUs required in inventory
  • High conductivity copper alloy for long lasting reliable contact
  • Compact design, easy to install
  • Slot Robertson screw, hex head, hex socket bolt require no special installation tools

General

Catalog Number

KLU125TP

Hardware Type

3/8 UNF Slotted SetScrew

Installation Torque Recommended in-lb

50

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Slot

Trade Name

SCRULUG™

Type

Bolted Lugs & Terminals

UPC

781810352656

UPC 14 Digit GTIN

00781810352656

Dimensions

Dimension - B Length fraction

5/8 in

Dimension - Bolt Size fraction

1/4

Dimension - Height mm

0 mm

Dimension - Hole Size inch

0.26 in

Dimension - Hole Size mm

7 mm

Dimension - N inch

0.42 in

Dimension - Pad Width inch

0.62

Dimension - Screw Size inch

3/8

Dimension - Strip Length inch

15/16

Dimension - Stud Size inch

1/4

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size Range

2 AWG-1/0

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - UL Listed Direct Burial

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

50

Configuration

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Logistics

Carton Quantity

1