HUBBELL CANADA
Image of KLU225CG5 KLU225CG5, Copper Terminal, Offset Tongue, 1 Hole, 2-4/0 AWG (Str), 1/2" Stud, 1 Screw

KLU225CG5, Copper Terminal, Offset Tongue, 1 Hole, 2-4/0 AWG (Str), 1/2" Stud, 1 Screw

OR

Brand: Burndy

Catalog ID: KLU225CG5

Copper Terminal, Offset Tongue, 1 Hole, 2-4/0 AWG (Str), 1/2" Stud, 1 Screw.

  • Range-taking design reduces SKUs required in inventory
  • High conductivity copper alloy for long lasting reliable contact
  • Compact design, easy to install
  • Slot Robertson screw, hex head, hex socket bolt require no special installation tools

General

Catalog Number

KLU225CG5

Hardware Type

7/16 UNF Socket/HexScrew

Installation Torque Recommended in-lb

204 LBS/in

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Allen

Temperature Rating

194

Trade Name

SCRULUG™

Type

Bolted Lugs & Terminals

UPC

621945234994

UPC 14 Digit GTIN

00621945234994

Dimensions

Dimension - B Length fraction

67/87 in

Dimension - Height mm

0 mm

Dimension - Hole Size inch

0.33 in

Dimension - Hole Size mm

8 mm

Dimension - N inch

0.51 in

Dimension - Pad Width inch

0.99 in

Dimension - Strip Length inch

1 5/16

Dimension - Stud Size inch

5/16

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Str Size Range

2 AWG-4/0 AWG

Certifications And Compliance

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

204 LBS/in

Operational

Temperature Rating

194

Configuration

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Logistics

Carton Quantity

50

Pallet Quantity

9250