
Brand: Burndy
Catalog ID: KLU225TP
Catalog Number
KLU225TP
Connector Type
Pressure Bar
Construction Material - Main
Copper Alloy
EU RoHS Indicator
Contact Manufacturer
Hardware Type
7/16 UNF Socket/HexScrew
Installation Torque Recommended in-lb
120
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Number of Screws
1
Physical Attribute - Screw Type
Allen
Plated
Y
Plating Type
Tin
Series
SCRULUG™ Series
Trade Name
SCRULUG™
Type
KLU
UPC
781810352755
UPC 14 Digit GTIN
00781810352755
Dimension - B Length fraction
15/16 in
Dimension - B Length inch
0.94 in
Dimension - Bolt Size fraction
5/16
Dimension - Height mm
0 mm
Dimension - Hole Size inch
0.34 in
Dimension - Hole Size mm
9 mm
Dimension - L Length Overall mm
65 mm
Dimension - Length Overall inch
2.55 in
Dimension - N inch
0.51 in
Dimension - Pad Width inch
0.99 in
Dimension - Screw Size inch
7/16
Dimension - Strip Length inch
1-5/16
Dimension - Stud Size inch
5/16
Conductor - Copper Str Size
2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Str Size Range
2 AWG-4/0 AWG
Conductor Size
2-4/0 AWG
Conductor Type
CU C Str-Size
Certification - CSA Approved
No
Certification - cULus
Yes
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
No
Installation Torque Recommended in-lb
120
Connector Type
Pressure Bar
Physical Attribute - Number of Holes
1
Physical Attribute - Number of Screws
1
Carton Quantity
25
Pallet Quantity
8700