HUBBELL CANADA
Image of KLU400 KLU400, Copper Terminal, Offset Tongue, 1 Hole, 1/0 AWG (Str)-500 kcmil, 3/8" Stud, 1 Screw

KLU400, Copper Terminal, Offset Tongue, 1 Hole, 1/0 AWG (Str)-500 kcmil, 3/8" Stud, 1 Screw

Brand: Burndy

Catalog ID: KLU400

Copper Terminal, Offset Tongue, 1 Hole, 1/0 AWG (Str)-500 kcmil, 3/8" Stud, 1 Screw.

  • Range-taking design reduces SKUs required in inventory
  • High conductivity copper alloy for long lasting reliable contact
  • Compact design, easy to install
  • Slot Robertson screw, hex head, hex socket bolt require no special installation tools

General

Application

For Joining A Wide Range Of Copper Cable To Equipment Pads Or Bar And Offset Tongue, Non-Plated

Catalog Number

KLU400

EU RoHS Indicator

Yes

Hardware Type

5/8 UNF Socket/HexScrew

Installation Torque Recommended in-lb

275

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Allen

Sub Brand

SCRULUG

Trade Name

SCRULUG™

Type

Bolted Lugs & Terminals

UPC

781810351437

UPC 14 Digit GTIN

00781810351437

Dimensions

Dimension - B Length fraction

1-13/32 in

Dimension - Bolt Size fraction

3/8

Dimension - Height mm

0 mm

Dimension - Hole Size inch

0.39 in

Dimension - Hole Size mm

10 mm

Dimension - N inch

0.91 in

Dimension - Pad Width inch

1.50 in

Dimension - Screw Size inch

5/8

Dimension - Strip Length inch

1-5/32

Dimension - Stud Size inch

3/8

Conductor Related

Conductor - Copper Str Size Range

1/0 -500 kcmil

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - UL Listed Direct Burial

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

275

Configuration

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Logistics

Carton Quantity

30