HUBBELL CANADA
Image of KO050 Knockout Seal 0.50 In., KO050

Knockout Seal 0.50 In., KO050

OR

Brand: TradeSelect

Catalog ID: KO050

KNOCKOUT SEAL 0.50IN

Trade size: 1/2", Carton Quantity: 100, Case Quantity: 1000

General

Application

Designed to cover exposed knockout holes in steel outlet boxes and other metal enclosures

Catalog Number

KO050

Material

Steel

Type

Knockout closure

UPC

626463036297

Certifications And Compliance

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

100

Pallet Quantity

72000