HUBBELL CANADA
Image of KO075 Knockout Seal 0.75 In., KO075

Knockout Seal 0.75 In., KO075

Brand: TradeSelect

Catalog ID: KO075

KNOCKOUT SEAL 0.75IN

Trade size: 3/4" (21), Carton Quantity: 100, Case Quantity: 1000

General

Application

Designed to cover exposed knockout holes in steel outlet boxes and other metal enclosures

Catalog Number

KO075

Material

Steel

Type

Knockout closure

UPC

626463036303

Certifications And Compliance

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

100