HUBBELL CANADA
Image of KO150 Knockout Seal 1.50 In., KO150

Knockout Seal 1.50 In., KO150

Brand: TradeSelect

Catalog ID: KO150

KNOCKOUT SEAL 1.50IN

Trade size: 1-1/2" (41), Case Quantity: 50

General

Application

Designed to cover exposed knockout holes in steel outlet boxes and other metal enclosures

Catalog Number

KO150

Material

Steel

Type

Knockout closure

UPC

626463036334

Certifications And Compliance

Industry Standard(s)

CSA Certified