HUBBELL CANADA
Image of KO200 Knockout Seal 2.00 In., KO200

Knockout Seal 2.00 In., KO200

Brand: TradeSelect

Catalog ID: KO200

KNOCKOUT SEAL 2.00IN

Trade size: 2" (53) , Case Quantity: 25

General

Application

Designed to cover exposed knockout holes in steel outlet boxes and other metal enclosures

Catalog Number

KO200

Material

Steel

Type

Knockout closure

UPC

626463036341

Certifications And Compliance

Industry Standard(s)

CSA Certified