HUBBELL CANADA
Image of KOR-3 KOR-3 - 1" Sealing Washer

KOR-3 - 1" Sealing Washer

Brand: Killark

Catalog ID: KOR-3

1" Sealing Washer

Sealing Washer

General

Catalog Number

KOR-3

EU RoHS Indicator

Contact Manufacturer

Material

Neoprene & Steel

Series

KOR

UPC

783936381725

Dimensions

Hub Size

1"

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

50