HUBBELL CANADA
Image of KP-303D23SU37 KP Series 30 Amp Plug - D Type - 2P 3W Circuit - Grommet Range 0.375-0.625 Inch - 115/230VAC At 60Hz- Rotate Right

KP Series 30 Amp Plug - D Type - 2P 3W Circuit - Grommet Range 0.375-0.625 Inch - 115/230VAC At 60Hz- Rotate Right

Brand: Killark

Catalog ID: KP-303D23SU37

KP Series - Aluminum 30 Amp Plug - D Type - 2W 3P Circuit - Grommet Range 0.375-0.625 Inch - 115/230VAC At 60Hz- Rotate Right

  • Suitable where a connection is required for portable or movable equipment such as tools, motors, hand lights, etc.
  • Solder Terminations for sure connection
  • Copper free aluminum housing
  • Delayed action contacts ensure safe interconnect
  • Wide range of grommet openings
  • Extra long grounding pin makes contact first and breaks contact last

The Killark KP/KR series of plugs and receptacles provide a robust solution for applications requiring a heavy duty plug/receptacle. Plugs and receptacles may be used where devices are needed in locations made hazardous by the presence of flammable gases or vapors. The delayed action assembly ensures that the plug cannot be removed under load, preventing a dangerous arc or spark. Factory sealed construction specifies that no additional external seals are required. KP series plugs utilize soldered terminals, whereas KR series receptacles utilize wire leads for termination.

General

Catalog Number

KP-303D23SU37

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Number Of Poles

2

Receptacle Type

Delayed Action

Series

KP

Type

UPC

783936042855

Electrical Ratings

Amperage Rating

30 A

Conductor Related

Number Of Wires

3

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB,IIA

Nema Rating

3, 4, 4X, 7(B, C, D), 9(F, G)

Configuration

Number Of Poles

2