HUBBELL CANADA
Image of KP-304D45 KP Series 30 Amp Plug - D Type - 3P 4W Circuit - Grommet Range 0.625-0.875 Inch - 115/230VAC At 60Hz

KP Series 30 Amp Plug - D Type - 3P 4W Circuit - Grommet Range 0.625-0.875 Inch - 115/230VAC At 60Hz

Brand: Killark

Catalog ID: KP-304D45

KP Series - Aluminum 30 Amp Plug - D Type - 3W 4P Circuit - Grommet Range 0.625-0.875 Inch - 115/230VAC At 60Hz

  • Suitable where a connection is required for portable or movable equipment such as tools, motors, hand lights, etc.
  • Solder Terminations for sure connection
  • Copper free aluminum housing
  • Delayed action contacts ensure safe interconnect
  • Wide range of grommet openings
  • Extra long grounding pin makes contact first and breaks contact last

Aluminium sans cuivre. Contacts à action retardée. Fiches avec une large gamme d'ouvertures pour les passe-fils. Le pôle de mise à la terre extra long établit le contact en premier et le rompt en dernier. Construction à usage intensif pour résister à un usage intensif et constant.

General

Application

Catalog Number

KP-304D45

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Number Of Poles

3

Operating Cycles

10,000 operations

Receptacle Type

Delayed Action

Series

KP

Type

UPC

783936370071

Dimensions

Dimensions

7.75 in x 3.5 in x 3.5 in

Gross Weight with Packaging

0.97

Height

3.5 in

Length

7.75 in

Width

3.5 in

Electrical Ratings

Amperage Rating

30 A

Conductor Related

Number Of Wires

4

Wire Size

#6 AWG to #14 AWG

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB,IIA

Nema Rating

3, 4, 4X

Operational

Operating Cycles

10,000 operations

Configuration

Number Of Poles

3