HUBBELL CANADA
KP Series 60 Amp Plug - E Type - 2P 3W Circuit - Grommet Range 0.875-1.125 Inch - 115/230VAC 60Hz
Image of KP-603E45 KP Series 60 Amp Plug - E Type - 2P 3W Circuit - Grommet Range 0.875-1.125 Inch - 115/230VAC 60Hz
*Representative image
Image of KP-603E45 KP Series 60 Amp Plug - E Type - 2P 3W Circuit - Grommet Range 0.875-1.125 Inch - 115/230VAC 60Hz

KP Series 60 Amp Plug - E Type - 2P 3W Circuit - Grommet Range 0.875-1.125 Inch - 115/230VAC 60Hz

Brand: Killark

Catalog ID: KP-603E45

KP Series - Aluminum 60 Amp Plug - E Type - 2W 3P Circuit - Grommet Range 0.875-1.125 Inch - 115/230VAC 60Hz

  • Suitable where a connection is required for portable or movable equipment such as tools, motors, hand lights, etc.
  • Solder Terminations for sure connection
  • Copper free aluminum housing
  • Delayed action contacts ensure safe interconnect
  • Wide range of grommet openings
  • Extra long grounding pin makes contact first and breaks contact last

Aluminium sans cuivre. Contacts à action retardée. Fiches avec une large gamme d'ouvertures pour les passe-fils. Le pôle de mise à la terre extra long établit le contact en premier et le rompt en dernier. Construction à usage intensif pour résister à un usage intensif et constant.

General

Application

Catalog Number

KP-603E45

Color

Gray

EU RoHS Indicator

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Operating Cycles

10,000 operations

Product Family

Plugs & Receptacles

Receptacle Type

Delayed Action

Series

KP Series

Type

UPC

783936370118

Dimensions

Dimensions

11.13 in x 4.63 in x 3.5 in

Gross Weight with Packaging

2

Height

3.5 in

Length

11.13 in

Width

4.63 in

Electrical Ratings

Amperage Rating

60 A

Conductor Related

Number Of Poles

2

Number Of Wires

3

Wire Size

#8 AWG to #2 AWG

Certifications And Compliance

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB,IIA

Nema Rating

3, 4, 4X, 7(B, C, D), 9(F, G)

Operational

Operating Cycles

10,000 operations

Logistics

Carton Quantity

1