
Brand: Killark
Catalog ID: KP-604E45
The Killark KP/KR series of plugs and receptacles provide a robust solution for applications requiring a heavy duty plug/receptacle. Plugs and receptacles may be used where devices are needed in locations made hazardous by the presence of flammable gases or vapors. The delayed action assembly ensures that the plug cannot be removed under load, preventing a dangerous arc or spark. Factory sealed construction specifies that no additional external seals are required. KP series plugs utilize soldered terminals, whereas KR series receptacles utilize wire leads for termination.
Application
Catalog Number
KP-604E45
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Number Of Poles
3
Operating Cycles
10,000 operations
Receptacle Type
Delayed Action
Series
KP
Type
UPC
783936370149
Dimensions
11.75 in x 4.75 in x 4 in
Gross Weight with Packaging
2.63
Height
4 in
Length
11.75 in
Weight
2.63 lb
Width
4.75 in
Amperage Rating
60 A
Number Of Wires
4
Wire Size
#8 AWG to #2 AWG
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Nema Rating
3, 4, 4X, 7(B, C, D), 9(F, G)
Operating Cycles
10,000 operations
Number Of Poles
3