HUBBELL CANADA
Image of KP-604F34 KP Series 60 Amp Plug - F Type - 3P 4W Circuit - Grommet Range 1.250-1.500 Inch - 115/230VAC 60Hz

KP Series 60 Amp Plug - F Type - 3P 4W Circuit - Grommet Range 1.250-1.500 Inch - 115/230VAC 60Hz

Brand: Killark

Catalog ID: KP-604F34

KP Series - Aluminum 60 Amp Plug - F Type - 3W 4P Circuit - Grommet Range 1.250-1.500 Inch - 115/230VAC 60Hz

  • Suitable where a connection is required for portable or movable equipment such as tools, motors, hand lights, etc.
  • Solder Terminations for sure connection
  • Copper free aluminum housing
  • Delayed action contacts ensure safe interconnect
  • Wide range of grommet openings
  • Extra long grounding pin makes contact first and breaks contact last

Les fiches et prises de la série Killark KP/KR constituent une solution robuste pour les applications nécessitant une fiche/prise à usage intensif. Les fiches et prises peuvent être utilisées lorsque des dispositifs sont nécessaires dans des endroits rendus dangereux par la présence de gaz inflammables.

General

Catalog Number

KP-604F34

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Number Of Poles

3

Receptacle Type

Delayed Action

Series

KP

Type

UPC

783936370163

Electrical Ratings

Amperage Rating

60 A

Conductor Related

Number Of Wires

4

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB,IIA

Nema Rating

3, 4, 4X, 7(B, C, D), 9(F, G)

Configuration

Number Of Poles

3

Logistics

Carton Quantity

5