HUBBELL CANADA
Image of KPA25UNPL KPA25UNPL, Pressure Bar Style Copper Lug, #4-1/0 Str, 1-Hole, 5/16" Stud, Unplated

KPA25UNPL, Pressure Bar Style Copper Lug, #4-1/0 Str, 1-Hole, 5/16" Stud, Unplated

Brand: Burndy

Catalog ID: KPA25UNPL

Cu Unplated Terminal, 1 Hole, #4-1/0 Str, 5/16" Stud, 1 Screw.

  • High copper alloy terminal (unplated) for joining a wide range of cable to equipment pads or terminal blocks
  • Tongue and body are 1-piece design, pressure bar equalizes pressure over the conductor and prevents the screw from cutting into the cable

General

Catalog Number

KPA25UNPL

Installation Torque Recommended in-lb

180

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Hexagonal Bolt

Trade Name

SCRULUG™

Type

Bolted Lugs & Terminals

UPC

781810172704

UPC 14 Digit GTIN

00781810172704

Dimensions

Dimension - Bolt Size fraction

5/16

Dimension - D inch

0.81 in

Dimension - Height fraction

1-1/4 in

Dimension - Height inch

1.25 in

Dimension - Height mm

31.8 mm

Dimension - Hole Size inch

0.33 in

Dimension - Hole Size mm

8 mm

Dimension - N inch

0.41 in

Dimension - Pad Width inch

0.75 in

Dimension - Stud Size inch

5/16

Conductor Related

Conductor - Copper Str Navy Size

50 (19) Navy;60 (37) Navy;75 (37) Navy;100 (61) Navy

Conductor - Copper Str Navy Size Range

50 (19) Navy-100 (61) Navy

Conductor - Copper Str Size Range

4 AWG-1/0

Conductor Type

  • CU C Str-Size
  • CU C Navy-Size

Certifications And Compliance

Certification - UL Listed Direct Burial

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

180

Configuration

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Logistics

Carton Quantity

100

Pallet Quantity

17400