HUBBELL CANADA
Image of KPA28G1 KPA28G1, Mechanical Pressure Bar Style Copper Lug, 1-Hole, 1/0-4/0 Str

KPA28G1, Mechanical Pressure Bar Style Copper Lug, 1-Hole, 1/0-4/0 Str

Brand: Burndy

Catalog ID: KPA28G1

SCRULUG™ Mechanical Terminal for Copper Cable; 1-Hole; Accommodates: 1/0 - 4/0 Str.

  • High copper alloy terminal (tin-plated) for joining a wide range of cable to equipment pads or terminal blocks
  • Tongue and body are 1-piece design, pressure bar equalizes pressure over the conductor and prevents the screw from cutting into the cable

General

Catalog Number

KPA28G1

Installation Torque Recommended in-lb

250 LBS/in

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Hexagonal Bolt

Temperature Rating

194

Trade Name

SCRULUG™

Type

Bolted Lugs & Terminals

UPC

781810242506

UPC 14 Digit GTIN

00781810242506

Dimensions

Dimension - D inch

1.12 in

Dimension - Height fraction

1-3/5 in

Dimension - Height inch

1.66 in

Dimension - Height mm

42.2 mm

Dimension - Hole Size inch

0.53 in

Dimension - Hole Size mm

13 mm

Dimension - N inch

0.53 in

Dimension - Pad Width inch

0.97 in

Dimension - Width inch

0.88 in

Dimension - Width mm

22 mm

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Str Navy Size

125 (61) Navy;150 (61) Navy

Conductor - Copper Str Navy Size Range

125 (61) Navy-150 (61) Navy

Conductor - Copper Str Size Range

1/0 -4/0 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

UI

UL Listed

No

Force Related

Installation Torque Recommended in-lb

250 LBS/in

Operational

Temperature Rating

194

Configuration

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Logistics

Carton Quantity

25

Pallet Quantity

8700