HUBBELL CANADA
Image of KPA4CTPG3 KPA4CTPG3, Copper Lug, #14 Sol-4 Str, 1/4" Stud

KPA4CTPG3, Copper Lug, #14 Sol-4 Str, 1/4" Stud

Brand: Burndy

Catalog ID: KPA4CTPG3

Mechanical Connector; 14 Sol.-4Str.; 1/4 " stud.

  • High copper alloy terminal (tin-plated) for joining a wide range of cable to equipment pads or terminal blocks
  • Tongue and body are 1-piece design, pressure bar equalizes pressure over the conductor and prevents the screw from cutting into the cable

General

Catalog Number

KPA4CTPG3

Installation Torque Recommended in-lb

45 LBS/in

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Slot

Trade Name

SCRULUG™

Type

Bolted Lugs & Terminals

UPC

781810079867

UPC 14 Digit GTIN

00781810079867

Dimensions

Dimension - D inch

0.71 in

Dimension - Height fraction

1 in

Dimension - Height inch

1.00 in

Dimension - Height mm

25.4 mm

Dimension - Hole Size inch

0.28 in

Dimension - Hole Size mm

7.1 mm

Dimension - N inch

0.33 in

Dimension - Pad Width inch

0.50 in

Conductor Related

Conductor - Copper Str Size Range

14 AWG-4 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

45 LBS/in

Configuration

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Logistics

Carton Quantity

100