
Brand: Burndy
Catalog ID: KPA8CTP
Application
For Joining A Wide Range Of Copper Cable To Equipment Pads Or Terminal Blocks
Catalog Number
KPA8CTP
EU RoHS Indicator
Yes
Hardware Type
#12-24 Slot
Installation Torque Recommended in-lb
35
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Number of Screws
1
Physical Attribute - Screw Type
Slot
Sub Brand
SCRULUG
Trade Name
SCRULUG™
Type
Bolted Lugs & Terminals
UPC
781810035559
UPC 14 Digit GTIN
00781810035559
Dimension - Bolt Size fraction
#10
Dimension - D inch
0.56 in
Dimension - Height fraction
64/79 in
Dimension - Height inch
0.81 in
Dimension - Height mm
20.6 mm
Dimension - Hole Size inch
0.20 in
Dimension - Hole Size mm
5 mm
Dimension - N inch
0.22 in
Dimension - Pad Width inch
0.38 in
Dimension - Strip Length inch
15/32
Dimension - Stud Size inch
#10
Conductor - Copper Solid Size
14 AWG;13 AWG;12 AWG;11 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG
Conductor - Copper Solid Size Range
14 AWG-6 AWG
Conductor - Copper Str Size Range
14 AWG-6 AWG
Conductor Type
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Installation Torque Recommended in-lb
35
Physical Attribute - Number of Holes
1
Physical Attribute - Number of Screws
1
Carton Quantity
100