
Brand: Killark
Catalog ID: KRS-218-320
The Killark KP/KR series of plugs and receptacles provide a robust solution for applications requiring a heavy duty plug/receptacle. Plugs and receptacles may be used where devices are needed in locations made hazardous by the presence of flammable gases or vapors. The delayed action assembly ensures that the plug cannot be removed under load, preventing a dangerous arc or spark. Factory sealed construction specifies that no additional external seals are required. KP series plugs utilize soldered terminals, whereas KR series receptacles utilize wire leads for termination.
Catalog Number
KRS-218-320
EU RoHS Indicator
Contact Manufacturer
Hub Pattern
Feed-Thru
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Number Of Poles
2
Receptacle Type
Delayed Action
Series
KR
Type
UPC
783936391885
Hub Size
1"
Amperage Rating
20 A
Number Of Wires
3
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Nema Rating
3, 7(C, D), 9(F, G)
Hub Pattern
Feed-Thru
Number Of Poles
2
Carton Quantity
1
Factory Sealed
Factory Sealed