HUBBELL CANADA
Image of KRAJAT-4604 KR Series - 60 Amp Receptacle With T- Type Enclosure - 3P 4W Circuit - 115/230VAC At 60Hz - Hub Size 1-1/4 Inch

KR Series - 60 Amp Receptacle With T- Type Enclosure - 3P 4W Circuit - 115/230VAC At 60Hz - Hub Size 1-1/4 Inch

Brand: Killark

Catalog ID: KRAJAT-4604

KR Series - Aluminum 60 Amp Receptacle With T- Type Enclosure - 3W 4P Circuit - 115/230VAC At 60Hz - Hub Size 1-1/4 Inch

  • Suitable where a connection is required for portable or movable equipment such as tools, motors, hand lights, etc.
  • Wire leads for termination
  • Factory sealed receptacles
  • Copper free aluminum housing
  • Straight or angle type back boxes
  • Delayed action contacts ensure safe interconnect
  • Extra long grounding pin makes contact first and breaks contact last

Factory sealed receptacles. Copper free aluminum. Delayed action contacts. Extra long grounding pole makes contact first and breaks contact last. Heavy duty construction to withstand rough and constant usage.

General

Application

  • KR Series receptacles are suitable: in hazardous locations due to the presence of flammable vapors or gases
  • where a heavy duty plug and receptacle is necessary
  • where a connection is required for portable or movable equipment such as tools, motors, hand lights, etc
  • KR Series receptacles use wire leads for termination.

Catalog Number

KRAJAT-4604

Color

EU RoHS Indicator

Contact Manufacturer

Hub Pattern

Feed-Thru

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Number Of Poles

3

Receptacle Type

Delayed Action

Series

KR

Type

Pin & Sleeve

UPC

783936043036

Dimensions

Hub Size

1-1/4"

Electrical Ratings

Amperage Rating

60 A

Conductor Related

Number Of Wires

4

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB,IIA

Nema Rating

7 (C, D)

Configuration

Hub Pattern

Feed-Thru

Number Of Poles

3

Logistics

Carton Quantity

1

Factory Sealed

Factory Sealed