HUBBELL CANADA
Image of KRJC-2303 KRJC Series - 30 Amp Receptacle With Enclosure - 2P 3W Circuit- 115/230VAC At 60Hz - Hub Size 3/4 Inch

KRJC Series - 30 Amp Receptacle With Enclosure - 2P 3W Circuit- 115/230VAC At 60Hz - Hub Size 3/4 Inch

Brand: Killark

Catalog ID: KRJC-2303

KRJC Series - Aluminum 30 Amp Receptacle With Enclosure - 2W 3P Circuit- 115/230VAC At 60Hz - Hub Size 3/4 Inch

  • Suitable where a connection is required for portable or movable equipment such as tools, motors, hand lights, etc.
  • Wire leads for termination
  • Factory sealed receptacles
  • Copper free aluminum housing
  • Straight or angle type back boxes
  • Delayed action contacts ensure safe interconnect
  • Extra long grounding pin makes contact first and breaks contact last

Factory sealed receptacles. Copper free aluminum. Delayed action contacts. Extra long grounding pole makes contact first and breaks contact last. Heavy duty construction to withstand rough and constant usage.

General

Application

  • KR Series receptacles are suitable: in hazardous locations due to the presence of flammable vapors or gases
  • where a heavy duty plug and receptacle is necessary
  • where a connection is required for portable or movable equipment such as tools, motors, hand

Catalog Number

KRJC-2303

Color

EU RoHS Indicator

Contact Manufacturer

Hub Pattern

Feed-Thru

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Number Of Poles

2

Receptacle Type

Delayed Action

Series

KR

Type

Pin & Sleeve

UPC

783936391007

Dimensions

Dimensions

11.13 in x 4.63 in x 3.5 in

Gross Weight with Packaging

3.2

Height

3.5 in

Hub Size

3/4"

Length

11.13 in

Width

4.63 in

Electrical Ratings

Amperage Rating

30 A

Conductor Related

Number Of Wires

3

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB,IIA

Nema Rating

7 (C, D)

Configuration

Hub Pattern

Feed-Thru

Number Of Poles

2

Logistics

Factory Sealed

Factory Sealed