HUBBELL CANADA
KS17, Split Bolt Connector, Run/Tap: #8 AWG Str-#6 AWG Sol
Image of KS17 KS17, Split Bolt Connector, Run/Tap: #8 AWG Str-#6 AWG Sol

KS17, Split Bolt Connector, Run/Tap: #8 AWG Str-#6 AWG Sol

Brand: Burndy

Catalog ID: KS17

Copper Split Bolt, Cu: 8 AWG (Str)-6 AWG (Sol) (Run & Tap),Length:1.14.

  • UL467 Listed for Direct Burial applications in earth or concrete
  • Compact, high-strength, copper alloy with free-running threads and easy to grip wrench flats
  • Highly resistant to cracking and corrosion

General

Application

For Direct Burial Applications In Earth Or Concrete, Copper

Catalog Number

KS17

Connector Type

Split Bolt

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

165 in

Material

Copper

Operating Temperature Celcius Max

90 °C

Operating Temperature Celcius Min

0 °C

Plated

N

Plating Type

Unplated

Sub Brand

SERVIT

Trade Name

SERVIT®

Type

KS, Compact

UPC

781810011508

UPC 14 Digit GTIN

00781810011508

Dimensions

Dimension - B Length fraction

29/50 in

Dimension - B Length inch

.58 in

Dimension - Cross Flats inch

0.63 in

Dimension - L Length Overall mm

29 mm

Dimension - Length Overall inch

1.14

Dimension - Width fraction

9/20 in

Dimension - Width inch

0.45 in

Dimension - Width mm

11 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.45 in

Conductor Related

Conductor - Copper Solid Run

6 AWG

Conductor - Copper Solid Run Range

8 AWG-6 AWG

Conductor - Copper Solid Tap

6 AWG

Conductor - Copper Solid Tap Range

14 AWG-6 AWG

Conductor - Copper Str Run

8 AWG;7 AWG;6 AWG

Conductor - Copper Str Run Range

8 STR - 6 STR

Conductor - Copper Str Tap

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG

Conductor - Copper Str Tap Range

8 STR - 6 STR

Conductor - CopperWeld Solid Run

6 AWG

Conductor - CopperWeld Solid Run Range

6 AWG

Conductor - CopperWeld Solid Tap

6 AWG

Conductor - CopperWeld Solid Tap Range

6 AWG

Conductor - CopperWeld Str Run

9-1/2D ;8A ;3#12

Conductor - CopperWeld Str Run Range

9-1/2D -3#12

Conductor - CopperWeld Str Size

9-1/2 D;8A ;3#12

Conductor - CopperWeld Str Size Range

9-1/2 D-3#12

Conductor - CopperWeld Str Tap

9-1/2 D;8A ;3#12

Conductor - CopperWeld Str Tap Range

9-1/2 D-3#12

Conductor Type

  • CU C Solid-Run
  • CU C Str-Run
  • CU Weld C Solid-Run
  • CU Weld C Str-Run
  • CU C Str-Tap
  • CU Weld C Solid-Tap
  • CU Weld C Str-Tap
  • CU C Solid-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

RUS

Standards - Industry Standards Met

RUS

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

165 in

Operational

Operating Temperature Celcius Max

90 °C

Operating Temperature Celcius Min

0 °C

Operating Temperature Range Celcius

0 - 90

Operating Temperature Range Fahrenheit

32 - 194

Configuration

Connector Type

Split Bolt

Logistics

Carton Quantity

100

Pallet Quantity

99000