
Brand: Burndy
Catalog ID: KSU17
Application
For All Combinations Of Copper, Aluminum, ACSR, AAAC, 5005, And Steel
Catalog Number
KSU17
Connector Type
Split Bolt
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
165 LBS/in
Material
Copper
Plated
Y
Plating Type
Tin Plated
Sub Brand
UNIVERSAL SERVIT
Trade Name
SERVIT®
Type
KSU, Universal
UPC
781810035009
UPC 14 Digit GTIN
00781810035009
Dimension - Cross Flats inch
.62 in
Dimension - L Length Overall mm
23 mm
Dimension - Length Overall inch
1.14
Dimension - Width inch
0.42 in
Dimension - Width mm
11 mm
Width
0.42 in
Conductor - AAAC 5005 Run
30.58 (7) kcmil
Conductor - AAAC 5005 Run Range
30.58 (7) kcmil
Conductor - AAAC 5005 Tap
30.58 (7) kcmil
Conductor - AAAC 5005 Tap Range
30.58 (7) kcmil
Conductor - AAAC 6201 Run
30.58 (7) kcmil
Conductor - AAAC 6201 Run Range
30.58 (7) kcmil
Conductor - AAAC 6201 Tap
30.58 (7) kcmil
Conductor - AAAC 6201 Tap Range
30.58 (7) kcmil
Conductor - ACSR Str Run
8 (6-1)
Conductor - ACSR Str Run Range
8 AWG
Conductor - ACSR Str Tap
8 (6-1)
Conductor - ACSR Str Tap Range
8 AWG
Conductor - AL Str Run
8 AWG;6 AWG
Conductor - AL Str Run Range
12 STR. 6 SOL.
Conductor - AL Str Tap
8 AWG;6 AWG
Conductor - AL Str Tap Range
12 STR. 6 SOL.
Conductor - Copper Solid Run
12 AWG;11 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG
Conductor - Copper Solid Run Range
12 AWG-6 AWG
Conductor - Copper Solid Tap
12 AWG;11 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG
Conductor - Copper Solid Tap Range
12 AWG-6 AWG
Conductor - Copper Str Run
10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG
Conductor - Copper Str Run Range
12 STR. 6 SOL.
Conductor - Copper Str Tap
10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG
Conductor - Copper Str Tap Range
12 STR. 6 SOL.
Conductor - Galvanized Steel Str Size
5/32 (7) in
Conductor - Galvanized Steel Str Size Range
5/32 (7) in
Conductor Type
Certification - CSA Approved
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Installation Torque Recommended in-lb
165 LBS/in
Connector Type
Split Bolt
Carton Quantity
100
Pallet Quantity
29700