HUBBELL CANADA
Image of KSU28 KSU28, Split Bolt Connector with Spacer, Run/Tap: Cu/Al #1-4/0 AWG

KSU28, Split Bolt Connector with Spacer, Run/Tap: Cu/Al #1-4/0 AWG

Brand: Burndy

Catalog ID: KSU28

Copper Split Bolt w/ Spacer, (Cu & Al): 1-4/0 AWG (Run & Tap).

  • Tin-plated, high strength copper alloy with spacer
  • Spacer separates dissimilar conductors and provides long contact length preventing high pressure point contacts between run and tap conductors

General

Catalog Number

KSU28

Connector Type

Split Bolt

Material

Copper

Plated

Y

Plating Type

Tin Plated

Trade Name

SERVIT®

UPC

781810424162

UPC 14 Digit GTIN

00781810424162

Dimensions

Dimension - Length Overall inch

2.46

Width

1.18 in

Conductor Related

Conductor - Copper Solid Run Range

1 AWG - 4/0 AWG

Conductor - Copper Solid Tap Range

1 AWG - 4/0 AWG

Conductor - Copper Str Run Range

1 STR - 4/0 STR

Conductor - Copper Str Tap Range

1 STR - 4/0 STR

Conductor Type

  • CU C Solid-Run
  • CU C Str-Run
  • AL C Str-Run
  • AAAC C 5005-Run
  • AAAC C 6201-Run
  • ACSR C Str-Run
  • CU C Solid-Tap
  • CU C Str-Tap
  • AL C Str-Tap
  • AAAC C 5005-Tap
  • AAAC C 6201-Tap
  • ACSR C Str-Tap
  • GAL Steel C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

Split Bolt

Logistics

Carton Quantity

25

Pallet Quantity

4000