
Brand: Burndy
Catalog ID: KVS28A
Application
For All Combinations Of Copper, Aluminum, ACSR, AAAC And 5005
Catalog Number
KVS28A
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
240 LBS/in
Material
Copper
Sub Brand
OKLIP
Trade Name
OKLIP™
Type
KVS
UPC
781810071502
UPC 14 Digit GTIN
00781810071502
Dimension - Height fraction
1-5/6
Dimension - Height inch
1.82 in
Dimension - Height mm
46.2 mm
Dimension - Width fraction
2-1/16 in
Dimension - Width inch
2.06 in
Dimension - Width mm
52 mm
Conductor - ACSR Str Run Range
1/0 ACSR - 4/0 ACSR
Conductor - ACSR Str Tap Range
6 ACSR - 4/0 ACSR
Conductor - AL Str Run Range
2/0 sol. - 250 kcmil
Conductor - AL Str Tap Range
10 str. - 250 kcmil
Conductor - Copper Str Run Range
2/0 sol. - 250 kcmil
Conductor - Copper Str Tap Range
10 str. - 250 kcmil
Conductor - CopperWeld Solid Run
2/0 - 4/0
Conductor - CopperWeld Solid Tap
#6 - 4/0
Conductor - CopperWeld Str Run
2/0 - 4/0
Conductor - CopperWeld Str Tap
#6 - 4/0
Conductor Type
EU RoHS Indicator
Yes
Industry Standard(s)
RUS
Standards - Industry Standards Met
RUS
Standards - RoHS Compliance Status
CM
UL Listed
No
Installation Torque Recommended in-lb
240 LBS/in
Carton Quantity
25