HUBBELL CANADA
KVS31, Compact 2-piece, high strength copper alloy connector
Image of KVS31 KVS31, Compact 2-piece, high strength copper alloy connector

KVS31, Compact 2-piece, high strength copper alloy connector

Brand: Burndy

Catalog ID: KVS31

Compact, two-piece, high strength, high copper alloy BURNDY OKLIP recommended for heavy duty connections. Neoprene rings hold DURIUM bolts in place during installation.Installed with ordinary wrench.Recommended tightening torque:325 in-lb.

Features: Compact, Two-Piece, High Strength, High Copper Alloy BURNDY OKLIP Recommended For Heavy Duty Connections, Neoprene Rings Hold DURIUM Bolts In Place During Installation, Installed With Ordinary Wrench, Conductor Type: Run And Tap: Copperweld, Commercial Stranded Copper, Solid Copperweld, Installation Torque: 325 IN-LB, Conductor Spacer: No

General

Application

For Copper, Copperweld

Catalog Number

KVS31

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

325 LBS/in

Material

Copper

Plated

N

Plating Type

Unplated

Sub Brand

OKLIP

Trade Name

OKLIP™

Type

KVS, Compact

UPC

781810062791

UPC 14 Digit GTIN

00781810062791

Dimensions

Dimension - Height inch

2.38 in

Dimension - Height mm

60.45 mm

Dimension - Stud Size inch

1/2 in

Dimension - Width inch

2.12 in

Conductor Related

Conductor - Copper Str Run Range

250 kcmil- 350 kcmil

Conductor - Copper Str Tap Range

10 str. - 350 kcmil

Conductor Type

  • CU C Str-Run
  • CU C Str-Tap
  • CU Weld C Solid-Run
  • CU Weld C Solid-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

RUS

Standards - Industry Standards Met

RUS

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

325 LBS/in

Logistics

Carton Quantity

11

Pallet Quantity

2200