HUBBELL CANADA
Image of KVS31G14 KVS31G14, 2-piece OKLIP Service Connector for heavy duty applications, Run: 250-350 kcmil, TapL #10-250 kcmil

KVS31G14, 2-piece OKLIP Service Connector for heavy duty applications, Run: 250-350 kcmil, TapL #10-250 kcmil

Brand: Burndy

Catalog ID: KVS31G14

Cast Cu Alloy Service Connector, 250 - 350 kcmil(Run), 250 kcmil - #10 Str.(Tap).

  • High conductivity, non-copper bearing aluminum alloy connector with thick spacer and aluminum hardware
  • Recommended for heavy duty dissimilar metal applications
  • Spacer separates conductors and provides long contact length
  • Longer peened bolt permits swivel action for easier installation
  • Neoprene ring prevents loss of shorter bolt

General

Catalog Number

KVS31G14

Material

Copper

Trade Name

OKLIP™

UPC

781810113943

UPC 14 Digit GTIN

00781810113943

Dimensions

Dimension - Height mm

0 mm

Conductor Related

Conductor Type

  • CU C Str-Run
  • CU C Str-Tap
  • CU Weld C Solid-Run
  • CU Weld C Solid-Tap

Certifications And Compliance

Industry Standard(s)

UL486C

Standards - Industry Standards Met

UL486C

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

11