HUBBELL CANADA
Image of KVS34A KVS34A, 2-piece OKLIP Service Connector for heavy duty applications

KVS34A, 2-piece OKLIP Service Connector for heavy duty applications

Brand: Burndy

Catalog ID: KVS34A

High-conductivity, non-copper bearing aluminum alloy connector. Spacer bar separates dissimilar conductors. Intended for heavy duty applications,conductor range,Run Cu and Al :400-500.

  • High conductivity, non-copper bearing aluminum alloy connector with thick spacer and aluminum hardware
  • Recommended for heavy duty dissimilar metal applications
  • Spacer separates conductors and provides long contact length
  • Longer peened bolt permits swivel action for easier installation
  • Neoprene ring prevents loss of shorter bolt

General

Application

For All Combinations Of Copper, Aluminum, ACSR, AAAC And 5005, Heavy Duty Dissimilar Metal Applications And Application Over Armor Rod

Catalog Number

KVS34A

EU RoHS Indicator

Yes

Sub Brand

OKLIP

Type

KVS-A

UPC

781810072509

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1