
Brand: Burndy
Catalog ID: KVSU28
Application
For All Combinations Of Copper, Aluminum, ACSR, AAAC And 5005
Catalog Number
KVSU28
Construction Material - Main
Copper alloy
EU RoHS Indicator
Yes
Finish Type
Tin-Plated
Installation Torque Recommended in-lb
250 LBS/in
Material
Copper
Plated
Y
Plating Type
Tin
Sub Brand
OKLIP
Trade Name
OKLIP™
Type
KVS, Compact, Universal
UPC
781810081808
UPC 14 Digit GTIN
00781810081808
Dimension - Height fraction
2-3/8 in
Dimension - Height inch
2.50 in
Dimension - Height mm
63.50 mm
Dimension - L Length Overall mm
29 mm
Dimension - Length Overall inch
1.04 in
Dimension - Stud Size inch
3/8 in
Dimension - Width fraction
1-3/4 in
Dimension - Width inch
1.67 in
Dimension - Width mm
44 mm
Conductor - ACSR Str Run Range
1/0 ACSR - 4/0 ACSR
Conductor - ACSR Str Tap Range
6 ACSR - 4/0 ACSR
Conductor - AL Str Run Range
1/0 str. - 4/0 str.
Conductor - AL Str Tap Range
6 str.- 4/0 str.
Conductor - Copper Solid Run
2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Run Range
2/0 AWG-4/0 AWG
Conductor - Copper Solid Tap
2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Tap Range
2/0 AWG-4/0 AWG
Conductor - Copper Str Run Range
1/0 str. - 4/0 str.
Conductor - Copper Str Tap Range
6 str.- 4/0 str.
Conductor - CopperWeld Solid Run Range
2/0 sol.- 4/0 sol.
Conductor - CopperWeld Solid Tap Range
6 sol.- 4/0 sol.
Conductor - Galvanized Steel Str Run Range
3/8 in- 1/2 in
Conductor - Galvanized Steel Str Tap Range
5/32 in- 1/2 in
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
250 LBS/in
Carton Quantity
25
Pallet Quantity
3000