
Brand: Burndy
Catalog ID: KVSW26
Catalog Number
KVSW26
Installation Torque Recommended in-lb
180 LBS/in
Material
Copper
Trade Name
OKLIP™
UPC
781810065457
UPC 14 Digit GTIN
00781810065457
Dimension - Height inch
1.76 in
Dimension - Height mm
44.70 mm
Dimension - Stud Size inch
5/16 in
Dimension - Width inch
1.56 in
Conductor - Copper Solid Tap
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG
Conductor - Copper Solid Tap Range
6 AWG-2/0 AWG
Conductor - Copper Str Run
2 AWG;1 AWG;1/0 ;2/0 AWG
Conductor - Copper Str Run Range
2 str. - 2/0 str.
Conductor - Copper Str Tap
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG
Conductor - Copper Str Tap Range
6 sol. - 2/0 str.
Conductor Type
CU C Str-Size
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
180 LBS/in
Carton Quantity
13