
Brand: Burndy
Catalog ID: KVSW34
Features: Type KVS Except For A High Copper Alloy Spacer That Separates Run And Tap Conductors, Provides High Contact Pressure, Confines Conductor Strands, And Assures Vibration-Proof Connection, Longer Peened Bolt, Permits Swivel Action For Easier Installation, Silicon Bronze DURIUM Hardware, Conductor Type: Run: Copperweld, Commercial Stranded Copper, Installation Torque: 375 IN-LB, Conductor Spacer: Yes
Application
For Copper And Copperweld Conductors
Catalog Number
KVSW34
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
480 LBS/in
Material
Copper
Sub Brand
OKLIP
Trade Name
OKLIP™
Type
KVSW
UPC
781810067307
UPC 14 Digit GTIN
00781810067307
Dimension - Height inch
3.06 in
Dimension - Height mm
77.72 mm
Dimension - Stud Size inch
1/2 in
Dimension - Width inch
2.20 in
Conductor - Copper Str Run
400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Run Range
400 kcmil - 500 kcmil
Conductor - Copper Str Tap
4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Tap Range
4 str. - 500 kcmil
Conductor Type
CU C Str-Size
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
480 LBS/in
Carton Quantity
12