HUBBELL CANADA
Image of KWPH100 KWPH100 - 100 Watt Quad Volt Metal Halide Wallpack Fixture

KWPH100 - 100 Watt Quad Volt Metal Halide Wallpack Fixture

Brand: Killark

Catalog ID: KWPH100

100 Watt Quad Volt Metal Halide Wallpack Fixture

  • Aluminum with Bronze finish 1/2” hub on either side for conduit entry.
  • Mogul Porcelain Socket.
  • Reflector is specular aluminum precision formed for optimal performance.
  • Suitability for 55°C ambient, 90°C supply wire required.
  • Lens thermal shock and impact resistant prismatic borosilicate glass.
  • Full front access available for lamp or ballast service by hinging front door.
  • Two Hubbell Guard® Corrosion resistant hex head fasteners provide water-tight seal for door gasket.
  • Optional factory installed photocells, fusing, instant restrike, ballast protector, & lamps available.

100 Watt Metal Quad Volt Halide Wallpack Fixture

General

Catalog Number

KWPH100

EU RoHS Indicator

Contact Manufacturer

Light Source

UPC

783936377209

Dimensions

Hub Size

1/2"

Weight

22.28 lb

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

120-277 VAC

Wattage

100 W

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA

Nema Rating

4X