HUBBELL CANADA
Image of KWPL434 KWPL434 - 4,000 Lumen Range 120-250 Volt DC LED Wallpack Fixture
Discontinued

KWPL434 - 4,000 Lumen Range 120-250 Volt DC LED Wallpack Fixture

Brand: Killark

Catalog ID: KWPL434

4,000 Lumen Range 120-250 Volt DC LED Wallpack Fixture

  • Aluminum with Bronze finish 1/2” hub on either side for conduit entry.
  • Suitability for 55°C ambient, 90°C supply wire required.
  • Lens thermal shock and impact resistant prismatic borosilicate glass.
  • Two Hubbell Guard® Corrosion resistant hex head fasteners provide water-tight seal for door gasket.
  • Optional factory installed photocells & fusing available.

KWPL Wall Luminaires are ideally suited for applications requiring a pleasing aesthetic appearance or hazardous location suitability in a compact energy saving fixture. Units are of copper-free aluminum construction for cool operation with a bronze electrostatically applied powder-coat finish. Suitable for locations such as perimeter security lighting, parking areas, factories and parking garages.

General

Catalog Number

KWPL434

EU RoHS Indicator

Contact Manufacturer

Light Source

LED

Lumen Range

2,001-5,000 lm

Lumens

4436

Series

KWPL

UPC

783936139876

Dimensions

Hub Size

1/2"

Weight

14 lb

Electrical Ratings

Voltage Rating

120-250 VDC

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA

Nema Rating

4X

Operational

Lumen Range

2,001-5,000 lm

Lumens

4436