HUBBELL CANADA
Image of KWPS070 KWPS070 - 70 Watt Quad Volt High Pressure Sodium Wallpack Fixture

KWPS070 - 70 Watt Quad Volt High Pressure Sodium Wallpack Fixture

Brand: Killark

Catalog ID: KWPS070

70 Watt Quad Volt High Pressure Sodium Wallpack Fixture

KWP Wall Luminaires are ideally suited for applications requiring a pleasing aesthetic appearance or hazardous location suitability in a compact energy saving fixture. Units are of copper-free aluminum construction for cool operation with a bronze electrostatically applied powder-coat finish. Suitable for locations such as perimeter security lighting, parking areas, factories and parking garages.

General

Catalog Number

KWPS070

EU RoHS Indicator

Contact Manufacturer

Light Source

High Pressure Sodium

UPC

783936377094

Dimensions

Hub Size

1/2"

Weight

22.42 lb

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

120-277 VAC

Wattage

70 W

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA

Nema Rating

4X

Logistics

Carton Quantity

1