HUBBELL CANADA
Image of KWPS100 KWPS100 - 100 Watt Quad Volt High Pressure Sodium Wallpack Fixture

KWPS100 - 100 Watt Quad Volt High Pressure Sodium Wallpack Fixture

Brand: Killark

Catalog ID: KWPS100

100 Watt Quad Volt High Pressure Sodium Wallpack Fixture

  • Aluminum with Bronze finish 1/2” hub on either side for conduit entry.
  • Mogul Porcelain Socket.
  • Reflector is specular aluminum precision formed for optimal performance.
  • Suitability for 55°C ambient, 90°C supply wire required.
  • Lens thermal shock and impact resistant prismatic borosilicate glass.
  • Full front access available for lamp or ballast service by hinging front door.
  • Two Hubbell Guard® Corrosion resistant hex head fasteners provide water-tight seal for door gasket.
  • Optional factory installed photocells, fusing, instant restrike, ballast protector, & lamps available.

KWP Wall Luminaires are ideally suited for applications requiring a pleasing aesthetic appearance or hazardous location suitability in a compact energy saving fixture. Units are of copper-free aluminum construction for cool operation with a bronze electro

General

Catalog Number

KWPS100

EU RoHS Indicator

Contact Manufacturer

Light Source

UPC

783936377087

Dimensions

Hub Size

1/2"

Weight

24 lb

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

120-277 VAC

Wattage

100 W

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA

Nema Rating

4X