HUBBELL CANADA
Image of KWPS156 KWPS156 - 150 Watt 347 Volt High Pressure Sodium Wallpack Fixture

KWPS156 - 150 Watt 347 Volt High Pressure Sodium Wallpack Fixture

OR

Brand: Killark

Catalog ID: KWPS156

150 Watt 347 Volt High Pressure Sodium Wallpack Fixture

  • Aluminum with Bronze finish 1/2” hub on either side for conduit entry.
  • Mogul Porcelain Socket.
  • Reflector is specular aluminum precision formed for optimal performance.
  • Suitability for 55°C ambient, 90°C supply wire required.
  • Lens thermal shock and impact resistant prismatic borosilicate glass.
  • Full front access available for lamp or ballast service by hinging front door.
  • Two Hubbell Guard® Corrosion resistant hex head fasteners provide water-tight seal for door gasket.
  • Optional factory installed photocells, fusing, instant restrike, ballast protector, & lamps available.

KWP Wall Luminaires are ideally suited for applications requiring a pleasing aesthetic appearance or hazardous location suitability in a compact energy saving fixture. Units are of copper-free aluminum construction for cool operation with a bronze electrostatically applied powder-coat finish. Suitable for locations such as perimeter security lighting, parking areas, factories and parking garages.

General

Catalog Number

KWPS156

EU RoHS Indicator

Contact Manufacturer

Light Source

High Pressure Sodium

UPC

783936375540

Dimensions

Hub Size

1/2"

Weight

25 lb

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

120-347 VAC

Wattage

150 W

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA

Nema Rating

4X

Logistics

Carton Quantity

1