HUBBELL CANADA
Image of L169 L169, Stainless Steel Circular Twin L Die, Index 169, Use with 60-Ton HYPRESS™ Series
Discontinued

L169, Stainless Steel Circular Twin L Die, Index 169, Use with 60-Ton HYPRESS™ Series

Brand: Burndy

Catalog ID: L169

L Die, Index 169.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin L Style
  • Die Index 169

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

L169

Crimp Force Capacity

60 ton

Die Index

169

Die Type

L Die

Series

HYPRESS™ Series

Type

Die

UPC

781810009864

UPC 14 Digit GTIN

00781810009864

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

60 ton

Logistics

Package Contents

Die only