HUBBELL CANADA
Image of L1L1030C L1L1030C - L1L Series 10,000 Lumen Output 5000K CCT, 120-277 Universal Voltage With Clear Glass Optic

L1L1030C - L1L Series 10,000 Lumen Output 5000K CCT, 120-277 Universal Voltage With Clear Glass Optic

Brand: Killark

Catalog ID: L1L1030C

L1L Series 10,000 Lumen Output 5000K CCT, 120-277 Universal Voltage With Clear Glass Optic

  • Tool-less access to wiring chamber
  • Slot-back design allows for a 5/16 or M8 bolt to be mounted anywhere along the back of the luminaire
  • High Efficacy up to 153 lumens per watt delivered
  • Corrosion resistant Copper-free housing
  • Standard supplemental 6KV surge protection
  • Optional supplementary surge protection available 20KA/10KV (120-277 VAC), 10KA/10KV (347-480 VAC)

The L1L Series Linear LED are high quality explosion-proof light fixtures. Designed to go into the harshest environments where explosive vapors are present. Killark linear LED provide a crisp white light that is great for color rendering.

General

Catalog Number

L1L1030C

Color Temperature

5000 K

EU RoHS Indicator

Contact Manufacturer

Finish Type

Light Source

Lumen Range

10,001-15,000 lm

Lumens

10190

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Optic Type

Glass Lens

Series

L1L

Type

UPC

783936174532

Dimensions

Hub Size

3/4"

Electrical Ratings

Lumens Per Watt

148.8

Voltage Rating

120-277 VAC

Wattage

68.5 W

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

IP Rating

IP66

Operational

Color Temperature

5000 K

Lumen Range

10,001-15,000 lm

Lumens

10190