HUBBELL CANADA
Image of L242 L242, Stainless Steel Circular Twin L Die, Index 244, Use with 60-Ton HYPRESS™ Series

L242, Stainless Steel Circular Twin L Die, Index 244, Use with 60-Ton HYPRESS™ Series

Brand: Burndy

Catalog ID: L242

L Die, Index 244.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin L Style
  • Die Index 244

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

L242

Crimp Force Capacity

60 ton

Die Index

244

Die Type

L Die

Series

HYPRESS™ Series

Type

Die

UPC

781810009932

UPC 14 Digit GTIN

00781810009932

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

60 ton

Logistics

Carton Quantity

1

Package Contents

Die only

Pallet Quantity

396