HUBBELL CANADA
Image of L292 L292, Stainless Steel Circular Twin L Die, Index 292, Use with 60-Ton HYPRESS™ Series

L292, Stainless Steel Circular Twin L Die, Index 292, Use with 60-Ton HYPRESS™ Series

Brand: Burndy

Catalog ID: L292

L Die, Index 292.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin L Style
  • Die Index 292

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

L292

Crimp Force Capacity

60 ton

Die Index

292

Die Type

L Die

Series

HYPRESS™ Series

Type

Die

UPC

781810010020

UPC 14 Digit GTIN

00781810010020

Dimensions

Weight

3.52 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

60 ton

Logistics

Carton Quantity

1

Package Contents

Die only

Pallet Quantity

594