HUBBELL CANADA
Image of L34ART L34ART, Circular Butting L Die, Index 300, Use with 60-Ton HYPRESS™ Series

L34ART, Circular Butting L Die, Index 300, Use with 60-Ton HYPRESS™ Series

Brand: Burndy

Catalog ID: L34ART

L Die, Index 300.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin L Style
  • Die Index 300

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

L34ART

Crimp Force Capacity

60 ton

Die Index

300

Die Type

L Die

Series

HYPRESS™ Series

Type

Die

UPC

781810010501

Dimensions

Weight

3.88 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

60 ton

Logistics

Carton Quantity

1

Package Contents

Die only

Pallet Quantity

396