HUBBELL CANADA
Image of L39ART2 L39ART2, Stainless Steel Circular Twin L Die, Index 936, Use with 60-Ton HYPRESS™ Series

L39ART2, Stainless Steel Circular Twin L Die, Index 936, Use with 60-Ton HYPRESS™ Series

Brand: Burndy

Catalog ID: L39ART2

L Die, Index 936.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin L Style
  • Die Index 936

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

L39ART2

Crimp Force Capacity

60 ton

Die Index

936

Die Type

L Die

Series

HYPRESS™ Series

Type

Die

UPC

781810010488

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

60 ton

Logistics

Carton Quantity

1

Package Contents

Die only

Pallet Quantity

594