HUBBELL CANADA
Image of L3D4-1000I L3D4-1000I Transformer Heavy duty Lugs & Terms Aluminum Mechanical

L3D4-1000I Transformer Heavy duty Lugs & Terms Aluminum Mechanical

Brand: Connector Manufacturing (CMC)

Catalog ID: L3D4-1000I

Heavy-duty transformer connectors, uni-joint, Dual rated connectors for Aluminum or Copper conductors

Clear Plated for low-contact resistance.;Fully tested to ANSI C119.4 for Class ‘A’ connectors.;Supplied with aluminum radial tipped set-screws.;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Designed for installation on standard two and four-hole spades.;All mounting holes 1.75” on center line.;For installation, CMC® recommends the use of a 9” insulated Allen wrench.;A torque wrench should be used to ensure the proper torque is achieved.

  • Clear Plated for low-contact resistance.
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors.
  • Supplied with aluminum radial tipped set-screws.
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Designed for installation on standard two and four-hole spades.
  • All mounting holes 1.75” on center line.
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench.
  • A torque wrench should be used to ensure the proper torque is achieved.

General

Catalog Number

L3D4-1000I

Material

Aluminum Alloy, 6061-T6

Type

Bolted Lugs & Terminals

UPC

192663088447

Dimensions

Depth

0.56 in

Dimensions

6.19 in x 4.92 in x 1.88 in

Height

1.88 in

Length

6.19 in

Width

4.92 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

1000 Kcmil-350 Kcmil

Number of Conductors

3