HUBBELL CANADA
L469, Stainless Steel Circular Twin L Die, Index 469, Use with 60-Ton HYPRESS™
Image of L469 L469, Stainless Steel Circular Twin L Die, Index 469, Use with 60-Ton HYPRESS™

L469, Stainless Steel Circular Twin L Die, Index 469, Use with 60-Ton HYPRESS™

Brand: Burndy

Catalog ID: L469

L Die, Index 469.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin L Style
  • Die Index 469

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

L469

Crimp Force Capacity

60 ton

Die Index

469

Die Type

L Die

Series

Type

Die

UPC

781810009857

UPC 14 Digit GTIN

00781810009857

Dimensions

Weight

4.07 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

60 ton

Logistics

Carton Quantity

1

Package Contents

Die only

Pallet Quantity

396