HUBBELL CANADA
Image of L490 L490, Stainless Steel L Die, Index 490, 547, Use with 60-Ton HYPRESS™ Series

L490, Stainless Steel L Die, Index 490, 547, Use with 60-Ton HYPRESS™ Series

Brand: Burndy

Catalog ID: L490

L Die, Index 490, 547.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin L Style
  • Die Index 490,547

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

L490

Crimp Force Capacity

60 ton

Die Index

490;547

Die Type

L Die

Series

HYPRESS™ Series

Type

Die

UPC

781810010167

UPC 14 Digit GTIN

00781810010167

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

60 ton

Logistics

Carton Quantity

1

Package Contents

Die only

Pallet Quantity

396