HUBBELL CANADA
Image of L579 L579, Stainless Steel Circular Twin L Die, Index 579, Use with 60-Ton HYPRESS™ Series

L579, Stainless Steel Circular Twin L Die, Index 579, Use with 60-Ton HYPRESS™ Series

Brand: Burndy

Catalog ID: L579

L Die, Index 579.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin L Style
  • Die Index 579

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

L579

Crimp Force Capacity

60 ton

Die Index

579

Die Type

L Die

Series

HYPRESS™ Series

Type

Die

UPC

781810010181

UPC 14 Digit GTIN

00781810010181

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

60 ton

Logistics

Carton Quantity

1

Package Contents

Die only

Pallet Quantity

594