HUBBELL CANADA
Image of L719 L719, Hexagonal Twin L Die, Index 719, Use with 60-Ton HYPRESS™ Series

L719, Hexagonal Twin L Die, Index 719, Use with 60-Ton HYPRESS™ Series

Brand: Burndy

Catalog ID: L719

Hexagonal L Die, Index 719.

  • Durable Stainless Steel Material
  • Hexagonal Crimp
  • Twin L Style
  • Die Index 719

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

L719

Crimp Force Capacity

60 ton

Die Index

719

Die Type

L Die

Series

HYPRESS™ Series

Type

Die

UPC

781810010235

UPC 14 Digit GTIN

00781810010235

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

60 ton

Logistics

Carton Quantity

1

Package Contents

Die only

Pallet Quantity

396