HUBBELL CANADA
Image of L720W L720W, Stainless Steel Wide L-Die 720W, Index 720, Use with 60-Ton HYPRESS™ Series

L720W, Stainless Steel Wide L-Die 720W, Index 720, Use with 60-Ton HYPRESS™ Series

Brand: Burndy

Catalog ID: L720W

Wide L-Die 720W, Index 720.

  • Durable Stainless Steel Material
  • Circumferencial Crimp
  • Twin Wide L Style
  • Die Index 720

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

L720W

Crimp Force Capacity

60 ton

Die Index

720

Die Type

L Die

Series

HYPRESS™ Series

Type

Die

UPC

781810488157

UPC 14 Digit GTIN

00781810488157

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

60 ton

Logistics

Carton Quantity

1

Package Contents

Die only

Pallet Quantity

594