HUBBELL CANADA
Image of L726 L726, Hexagonal Twin L Die, Index 726, Use with 60-Ton HYPRESS™ Series

L726, Hexagonal Twin L Die, Index 726, Use with 60-Ton HYPRESS™ Series

Brand: Burndy

Catalog ID: L726

Hexagonal L Die, Index 726.

  • Durable Stainless Steel Material
  • Hexagonal Crimp
  • Twin L Style
  • Die Index 726

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

L726

Crimp Force Capacity

60 ton

Die Index

726

Die Type

L Die

Series

HYPRESS™ Series

Type

Die

UPC

781810010303

UPC 14 Digit GTIN

00781810010303

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

60 ton

Logistics

Carton Quantity

1

Package Contents

Die only

Pallet Quantity

396