HUBBELL CANADA
Image of L728 L728, Hexagonal Twin L Die, Index 728, Use with 60-Ton HYPRESS™ Series

L728, Hexagonal Twin L Die, Index 728, Use with 60-Ton HYPRESS™ Series

Brand: Burndy

Catalog ID: L728

Hexagonal L Die, Index 728.

  • Durable Stainless Steel Material
  • Hexagonal Crimp
  • Twin L Style
  • Die Index 728

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

L728

Crimp Force Capacity

60 ton

Die Index

728

Die Type

L Die

Series

HYPRESS™ Series

Type

Die

UPC

781810010327

UPC 14 Digit GTIN

00781810010327

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

60 ton

Logistics

Carton Quantity

1

Package Contents

Die only

Pallet Quantity

891